EPIC® H-B 10 SGR-LB

Housing design H-B. The industry standard.

The metal housing for rectangular connectors is the ideal solution for applications in lighting and sound systems. It has 1 cable entry and a single lever.

  • Single Lever version for quick locking and simple unlocking with lifting aid
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGPieces / PU
H-B housing: surface-mount base (1 cable entry, single lever)
10034900
H-B 10 SGR-LB 16-1610
10034700
H-B 10 SGR-LB 21-2110
19034900
H-B 10 SGR-LB M2020-10
19034700
H-B 10 SGR-LB M2525-10

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Surface-mount base, low version
  • Single lever
  • 1 cable entry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.