EPIC® H-B 16 AD-LB
Housing design H-B. The industry standard.
The robust metal housing for investment construction contains a seal, a metal cap and a single lever.
- Metal lid with sturdy hinge
- Single Lever version for quick locking and simple unlocking with lifting aid
- Protection rating UL50E tested
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-B housing: panel-mount base (cover, single lever) | ||||
10073900
| H-B 16 AD-LB | AG | 5 |
Benefits
- The housing standard. Wide choice for all applications
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Included: flat gasket
- Standard and high version
- Metal cover
- Single lever
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- UL50 Type 12 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.