EPIC® H-B 16 AG
Housing design H-B. The industry standard.
The housing for rectangular connectors is suitable for use in the plastics industry and consists of built-in housing, 2 double levers and a seal.
- Double lever version with 2 levers for increased safety
- Protection rating UL50E tested
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-B housing: panel-mount base (double lever) | ||||
10072000
| H-B 16 AG | AG | 5 |
Benefits
- The housing standard. Wide choice for all applications
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- H-A case: Wall base
- Dual levers
- Included: flat gasket
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.