EPIC® H-B 16 SDRL-BO
Housing design H-B. The industry standard.
The low connector housing with pivots for a double lever, 2 cable entries and a metal cap is not only ideal for use in investment construction.
- Metal lid with sturdy hinge
- For easy introduction of two cables
- Protection rating UL50E tested
Article number | Article description | M | PG | Pieces / PU | |
---|---|---|---|---|---|
H-B housing: surface-mount base (cover, 2 cable entries, bolts for double lever) | |||||
70096000
| H-B 16 SDRL-BO 21 | - | 21 | 5 | |
79096000
| H-B 16 SDRL-BO M25 | 25 | - | 5 |
Benefits
- The housing standard. Wide choice for all applications
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Surface-mount base, low version
- Bolts for double lever
- 2 cable entries
- Metal cover
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
IP 40 (cover closed) - NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.