EPIC® H-B 16 TGH 2X
Housing design H-B. The industry standard.
The robust high metal housing with a direct cable entry is suitable for use in investment construction.
- Non-slip ridges for comfortable disconnecting
- For easy introduction of two cables
- NEMA 250, UL50E: 12, 4 (latched)
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-B housing: hood (2 straight cable entries, bolts for double lever, high version) | ||||
44422018
| H-B 16 TGH 2XM25 | 2 x 25 | 5 | |
79128600
| H-B 16 TGH 2XM32 | 2 x 32 | 5 |
Benefits
- The housing standard. Wide choice for all applications
- More interior space for wiring
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Hood, high version
- Bolts for double lever
- 2 straight cable entries
- Versions without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.