EPIC® H-B 16 TSB
Housing design H-B. The industry standard.
The universal metal housing with 2 double levers and a side cable entry is ideal for lighting and sound system applications.
- Non-slip ridges for comfortable disconnecting
- For connection with counterpart with integrated cover
- NEMA 250, UL50E: 12, 4 (latched)
Article number | Article description | M | PG | Neck | Pieces / PU | |
---|---|---|---|---|---|---|
H-B housing: hood (side cable entry, double lever) | ||||||
10083000
| H-B 16 TSB 21 | - | 21 | yes | 5 | |
19083000
| H-B 16 TSB M25 | 25 | - | yes | 5 |
Benefits
- The housing standard. Wide choice for all applications
- Double lever version with 2 levers for increased safety
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Hood, low version
- Dual levers
- Side cable entry
- Versions with neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.