EPIC® H-B 24 AD-LB

Housing design H-B. The industry standard.

The robust metal housing with a single lever and a seal is ideal for use in the plastics industry.

  • Metal lid with sturdy hinge
  • Single Lever version for quick locking and simple unlocking with lifting aid
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPieces / PU
H-B housing: panel-mount base (cover, single lever)
10103900
H-B 24 AD-LBAG5

Benefits

  • Safe fixing with 4 screws

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • H-A case: Wall base
  • Single lever
  • Metal cover
  • Included: flat gasket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.