EPIC® H-B 24 TGBH

Housing design H-B. The industry standard.

The universal metal housing for rectangular connectors can not only be used in investment construction. It has 2 double levers and a direct cable entry.

  • Non-slip ridges for comfortable disconnecting
  • For connection with counterpart with integrated cover
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPieces / PU
H-B housing: hood (straight cable entry, double lever, high version)
70155400
H-B 24 TGBH 21-21yes5
70155600
H-B 24 TGBH 29-29yes5
79155400
H-B 24 TGBH M2525--5
79155600
H-B 24 TGBH M3232--5

Benefits

  • Ideal for many applications due to a wide range of housings and inserts
  • More interior space for wiring

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Hood, high version
  • Dual levers
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.