EPIC® H-B 32 AG

Housing design H-B for 2 inserts.

The connector housing consists of built-in housing, 2 double levers and a seal. It is suitable for use in control systems application.

CE

Article number Article descriptionMPieces / PU
H-B housing: panel-mount base (double lever)
10132000
H-B 32 AGAG5

Benefits

  • Two inserts in one housing. With two levers for high safety

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • H-A case: Wall base
  • Dual levers
  • Included: flat gasket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.