EPIC® H-B 32 SGR

Housing design H-B for 2 inserts.

The base housing, 2 double levers and a cable entry form the connector housing, which is ideal for use in control systems.

CE

Article number Article descriptionMPGPieces / PU
H-B housing: surface-mount base (1 cable entry, double lever)
10137000
H-B 32 SGR 29-295
19137000
H-B 32 SGR M3232-5
19146400
H-B 32 SGR M4040-5

Benefits

  • Two inserts in one housing. With two levers for high safety
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • Surface-mount base
  • Dual levers
  • 1 cable entry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.