EPIC® H-B 32 TG 2X
Housing design H-B for 2 inserts.
The hood consists of pivots for a single lever, 2 direct cable entries and it is without a neck. It can be used, for example, in investment construction.
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
H-B housing: hood (2 straight cable entries, bolts for double lever) | ||||
44422022
| H-B 32 TG 2XM25 | 2 x 25 | 5 | |
44422023
| H-B 32 TG 2XM32 | 2 x 32 | 5 |
Benefits
- Two inserts in one housing. With two levers for high safety
Application range
- Plant engineering
- Control engineering
- Plastics industry
Product features
- Hood
- Bolts for double lever
- 2 straight cable entries
- Versions without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.