EPIC® H-B 32 TG

Housing design H-B for 2 inserts.

Two connector inserts in single housing with two levers ensure a high level of safety and are suitable for use in control systems.

CE

Article number Article descriptionMPGNeckPieces / PU
H-B housing: hood (straight cable entry, bolts for double lever)
10133000
H-B 32 TG 21-21yes5
10134000
H-B 32 TG 29-29yes5
19134000
H-B 32 TG M3232--5
19134400
H-B 32 TG M4040--5

Benefits

  • Two inserts in one housing. With two levers for high safety
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • Hood
  • Bolts for double lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.