EPIC® H-B 32 TS

Housing design H-B for 2 inserts.

The robust connector housing with pivots for a direct lever and a side cable entry is ideal for use in control systems.

CE

Article number Article descriptionMPGNeckPieces / PU
H-B housing: hood (side cable entry, bolts for double lever)
10135000
H-B 32 TS 21-21yes5
10136000
H-B 32 TS 29-29yes5
10135600
H-B 32 TS 29-29-5
19135000
H-B 32 TS M2525--5
19136000
H-B 32 TS M3232--5
19136200
H-B 32 TS M4040--5

Benefits

  • Two inserts in one housing. With two levers for high safety
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • Hood
  • Bolts for double lever
  • Side cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.