EPIC® H-BVE 10

These high-voltage inserts are additionally equipped with 2 switching contacts

The multi-pole insert enables switching operation for disconnecting loads and can be used in investment construction.

  • Multipole insert with lagging switch contacts
  • Switching operations possible for disconnecting under load

Temperature-resistant

CEcRUusVDE audited

Article number Article descriptionContact typeWire protectionNumber of operating contactsPieces / PU
H-BVE 10 screw termination
10270010
H-BVE 10 SSmaleyes10 + 25
10271010
H-BVE 10 BSfemaleyes10 + 25
10270110
H-BVE 10 SSmale-10 + 25
10271110
H-BVE 10 BSfemale-10 + 25

Benefits

  • With the relevant wiring, the lagging switch contacts interrupt the power supply before the working contacts are separated
  • These high-voltage inserts are additionally equipped with 2 switching contacts

Application range

  • Mechanical engineering
  • Plant engineering

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 630 V
    UL: 600 V
    CSA: 600 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • IEC: 16 A
    UL: 16 A
    CSA: 16 A

Pollution degree

  • 3

Contact resistance

  • < 2 mOhm

Contacts

  • Copper alloy, hard silver-plated

Number of contacts

  • 10 + 2 + PE

Termination methods

  • Screw termination: 0.5 - 2.5 mm²

Stripping length (mm)

  • 8

Cycle of mechanical operation

  • 100

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C