EPIC® H-DD 108

The H-DD series with machined crimp contacts - for a high number of pin in very tight spaces.

The insert for rectangular connectors offers a high number of contacts and it is ideal for use in the plastics industry.

  • Highest packing density for compact connectors
  • Also as EPIC® H-DD 216 available

Mechanical and plant engineeringSpace requirement

CECSARUVDE

Article number Article descriptionContact typeArticle designationNumber of operating contactsPieces / PU
H-DD 108 crimp termination
11285300
H-DD 108 SCMmalemachined1 - 1085
11286300
H-DD 108 BCMfemalemachined1 - 1085

Benefits

  • The H-DD series with machined contacts is designed for a high number of pins in very tight spaces. This allows for smaller housing types to be chosen.

Application range

  • Mechanical engineering
  • Light & sound technology
  • Plastics industry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 250 V
    UL: 600 V
    CSA: 600 V

Rated impulse voltage

  • 2.5 kV

Rated current (A)

  • IEC: 10 A
    UL: 8.5 A
    CSA: 10 A

Pollution degree

  • 2

Contact resistance

  • < 3 mOhm

Contacts

  • Copper alloy, hard silver/gold-plated

Number of contacts

  • 108 + PE

Termination methods

  • Crimp termination: 0.14 - 2.5 mm²

Cycle of mechanical operation

  • 100

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.