EPIC® H-DD 216

The H-DD series with machined crimp contacts - for a high number of pin in very tight spaces.

The H-DD insert with machined contacts is designed for a high number of poles on a small area. Because of this, smaller housing can be used.

Highest packing density for compact connectors

Mechanical and plant engineeringSpace requirement

CECSARUVDE

Article number Article descriptionContact typeArticle designationNumber of operating contactsPieces / PU
H-DD 216 crimp termination
11285500
H-DD 108 SCMmalemachined109 - 2165
11286500
H-DD 108 BCMfemalemachined109 - 2165

Benefits

  • The H-DD series with machined contacts is designed for a high number of pins in very tight spaces. This allows for smaller housing types to be chosen.

Application range

  • Mechanical engineering
  • Light & sound technology
  • Plastics industry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438
  • ETIM 6.0 Class-Description: Contact insert for industrial connectors

Rated voltage (V)

  • IEC: 250 V
    UL: 600 V
    CSA: 600 V

Rated impulse voltage

  • 2.5 kV

Rated current (A)

  • IEC: 10 A
    UL: 8.5 A
    CSA: 10 A

Pollution degree

  • 2

Contact resistance

  • < 3 mOhm

Contacts

  • Copper alloy, hard silver/gold-plated

Number of contacts

  • 108 + PE

Termination methods

  • Crimp termination: 0.14 - 2.5 mm²

Cycle of mechanical operation

  • 100

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.