EPIC® K 4/2
Combination insert Power and Control
The combined insert is suitable for power and control and can be used, for example, in the area of recoverable energy and control systems.
Combination insert Power and Control
Article number | Article description | Contact type | Number of operating contacts | Pieces / PU | |
---|---|---|---|---|---|
EPIC® K 4/2 screw termination | |||||
44424043
| EPIC® K 4/2 SS | male | 4 + 2 + PE | 10 | |
44424044
| EPIC® K 4/2 BS | female | 4 + 2 + PE | 10 |
Benefits
- Power and control in one connector insert
- Best in combination with ÖLFLEX® SERVO
Application range
- Mechanical engineering
- Control engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- 830 V Power
- 400 V Control
Rated impulse voltage
- 8 kV
Rated current (A)
- 80 A Power
- 16 A Control
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 5 mOhm
Number of contacts
- 4 + 2 + PE
Termination methods
- Screw termination: 1.5 - 16.0 mm² (power contact)
- Screw termination: 0.5 - 2.5 mm² (control contact)
Stripping length (mm)
- 16 mm (Power)
- 6 mm (Control)
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +125°C
- PE connection with a 16mm² wire only with the recommended ring lug 44424029
- The inserts must be used with the appropriate housings
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- To connect stranded conductors, use a end sleeve.