EPIC® MC BUS
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
Shielded modul for data transmission, Cat5e up to Gigabit/s, crimp connection for durable vibration proofe contacts, cable clamp 3 - 9 mm
Shielded modul for data and signal transmission.
Usable for Ethernet CAT.5e
Benefits
- Shielded modul for data and signal transmission.
Usable for Ethernet CAT.5e - Crimp connection for permanent vibration proof contacting
- CAT5e up to 1 Gigabit/s
- cable clamp 3 - 9mm
- The mix of different functions in one plug guarantees high flexibility
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 50
Rated impulse voltage
- 0,8 kV
Rated current (A)
- 10
Pollution degree
- 3
Number of contacts
- 8
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Material
- PA
Cycle of mechanical operation
- 500
Temperature range
- -40°C
- +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.