EPIC® MC Dummy Module
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The blinding module is ideal for reserving a space for later use. It is suitable for printing presses or control systems.
Dummy module as a placeholder for future expansion
Article number | Article description | Contact type | Slots | Pieces / PU | |
---|---|---|---|---|---|
Dummy module | |||||
10399400
| MCS 0 Blind | male | 1 | 10 | |
10399500
| MCB 0 Blind | female | 1 | 10 |
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.