EPIC® MC Module: 10pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The 10-pole module can be selected with female or male pins and used, for example, in printing presses and in investment construction.
Ideal for data transmission
Article number | Article description | Contact type | Number of operating contacts | Slots | Pieces / PU | |
---|---|---|---|---|---|---|
Module: 10-pin | ||||||
10382400
| MCS 10 CM | male | 10 | 1 | 10 | |
10382500
| MCB 10 CM | female | 10 | 1 | 10 |
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- IEC: 250 V
UL: 600 V
CSA: 600 V
Rated current (A)
- max. 10 A
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 10
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Cycle of mechanical operation
- 100
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.