EPIC® MC Module: Universal Bus
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The universal Bus module has screw termination and is suitable for use in control systems and lighting and sound systems.
- Connector for shielded data cables
- Lever for rapid removal of the module
Article number | Article description | Contact type | Number of operating contacts | Slots | Pieces / PU | |
---|---|---|---|---|---|---|
Module: Universal Bus | ||||||
10390600
| EPIC® MCS 4 SS | male | 4 + shield | 1 | 5 | |
10390700
| EPIC® MCS 4 BS | female | 4 + shield | 1 | 5 |
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Light & sound technology
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 30 V
Rated current (A)
- 1 A
Pollution degree
- 3
Contacts
- Copper alloy, gold-plated
Number of contacts
- 4 + shield
Termination methods
- Screw termination: 0.08 - 1.5 mm²
Cycle of mechanical operation
- 100
Temperature range
- -20 °C ... +85 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.