EPIC® ULTRA H-B 6 TS LB

The robust and reliable industry connector housing as EMC version

EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250

  • EMC protection
  • Corrosion-resistant
  • Made in Germany

Good chemical resistanceWide clamping rangeCorrosion-resistantAssembly timeOptimum strain reliefSpace requirementRobustIntegrated SKINTOP<sup>®</sup> cable glandConnector with standard housing unitInterference signalsWaterproof

CEVDEcRUus

Article number Article descriptionClamping range in mmMinimum Ø above braiding (mm)Pieces / PU
H-B housing: hood (side cable entry, bolts for single lever)
70250203
ULTRA H-B 6 TS-LB 6-136 - 13-1
70250267
ULTRA H-B 6 TS-LB 6-13 BRUSH6.0 - 13.051
70250204
ULTRA H-B 6 TS-LB 9-179 - 17-1
70250205
ULTRA H-B 6 TS-LB 9-17 BRUSH9 - 1751

Benefits

  • Optimum, low-resistance 360° screening
  • All-purpose due to high corrosion resistance and high environmental protection.
  • Space-saving due to compact dimensions.
  • Faster than any other comparable system
  • High mechanical resistance

Application range

  • In EMC-sensitive environments
  • For fixed and flexible applications (e.g. machinery building, wind turbines)
  • Construction machinery
  • Electric motor manufacturing

Product features

  • Housings with the BRUSH addition come with BRUSH cable screen contacting
  • Pluggable with standard housings
  • Corrosion-resistant according to DIN EN 6988
  • Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
  • Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc die-casting
    Lever and bolts: stainless steel
    Sealing: NBR
  • Cable gland
    Body: nickel-plated brass
    Insert: PA
    Seal: special elastomer

Protection rating

  • IP 65
  • NEMA 250, UL50E: 12, 4, 4X (latched)

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.