EPIC® SOLAR 4 Splitter

Connector system for weatherproof cabling of photovoltaic systems

Article number Article designationPU
EPIC® SOLAR 4 Splitter
44428226
EPIC® SOLAR 4 Splitter MFF25
44428227
EPIC® SOLAR 4 Splitter FMM25

Benefits

  • Splitter for pallalel connection of PV-modules and strings
  • Easy plug and play
  • Fixing option for a clear installation with a Ø 5mm mounting hole

Application range

  • Photovoltaic plants
  • Crystalline and thin-film constructions
  • Solartracker

Product features

  • Mateable with EPIC® SOLAR 4 THIN, EPIC® SOLAR 4PLUS, EPIC® SOLAR 4
  • Splitter MFF 1x connection male, 2x connection female
  • Splitter MFF 1x connection female, 2x connection male

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 1000 V AC/DC

Rated impulse voltage

  • 8 kV

Rated current (A)

  • 30 A

Pollution degree

  • 3

Protection rating

  • IP65/IP67

Cycle of mechanical operation

  • 100

Protection class

  • II

Temperature range

  • -40 °C ... +85 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.