EPIC® SOLAR 4Plus F

Connector system for weatherproof cabling of photovoltaic systems

EPIC® SOLAR 4Plus M

  • 4 mm connector system with double hook
  • For photovoltaic plants up to 1.5kV system voltage
  • Made in Germany

Solar EnergySuitable for outdoor useVoltageTemperature-resistantUV-resistantWaterproof

CE

Article number Article designationCross-section (mm²)Clamping range in mmRated current (A)PU
EPIC® SOLAR 4Plus female field-mountable, inclusive contacts
44428234
EPIC® SOLAR 4Plus F 2.5mm22.55.2 - 7.122100
44428236
EPIC® SOLAR 4Plus F 4mm2 ... 6mm24 - 65.2 - 7.130100
44428238
EPIC® SOLAR 4Plus F 10mm2105.2 - 7.135100
EPIC® SOLAR 4Plus female contacts as spare part
44428218
EPIC® SOLAR 4Plus PIN F 2.5mm22.5--100
44428220
EPIC® SOLAR 4Plus PIN F 4mm2 ... 6mm24.0 - 6.0--100
44428240
EPIC® SOLAR 4Plus PIN F 10mm210--100

Benefits

  • Low contact-resistance for efficient power transmission
  • Crimp connection for reliable field mounting
  • Suitable for various ÖLFLEX® SOLAR cables
  • Reliable connection, only possible to unlock with a tool, according NEC standard
  • TUEV tested according IEC 62852: Connectors for DC-application in photovoltaic systems

Application range

  • Photovoltaic plants
  • Crystalline and thin-film constructions
  • Solartracker

Product features

  • 4 mm connector system with double hook
  • 10mm² maximum crimp connection for high currents and long cables
  • 1,500 V system voltage for modern photovoltaic plants with huge power
  • TUEV Rheinland certificate no.:
    R 60134622

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 1.5 kV

Rated impulse voltage

  • 16 kV

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 0.5 mOhm

Material

  • PA Polyamid

Protection rating

  • IP68 (10h/1m)

Cycle of mechanical operation

  • 100

Protection class

  • II

Temperature range

  • -40°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.