EPIC® SOLAR TOOL

Three cross section in one tool

The crimping tool for photovoltaic connectors consists of a crimping die for three sizes of cable cross-section and a locator.

Three cross section in one tool

Article number Article descriptionCross-section (min) in mm²Cross-section (max) in mm²PU
Crimping die
44428995
EPIC® SOLAR Tool DIE 2.5, 4, 6mm²2.561
44428996
EPIC® SOLAR Tool LOC 2.5, 4, 6mm²2.561
44428266EPIC® SOLAR Tool DIE 4, 6, 10mm² TUEV4101
44428244EPIC® SOLAR TOOL LOC 4, 6, 10mm²4101

Application range

  • For crimping of the photovoltaic connector EPIC® SOLAR 4Plus and EPIC® SOLAR 4 in thefield

Product features

  • Crimping die (DIE) for the cable cross sections of 2.5mm² up to 10mm²
  • Locator (LOC) for the safe and accurate positioning of the crimping contacts
  • Locator and crimping dies fit together with the crimping tool 11147000 and the crimping machine 11147001

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.