KMK Label holders

KMK Marking labels are cable ties with labelling area for bundling and marking cables and conduits

Halogen-free

Article number Article designationWidth x height (mm)Equipment per pieceContents (unit)
61742820KMK 1 label-holder29 x 8with strap100
61742822KMK 2 label-holder29 x 8without strap100
61742824KMK 3 label-holder40 x 17with strap50
61742826KMK 4 label-holder40 x 17without strap50
61742922ES/LP-BW-GB labels29 x 8-10
61742926ES/KMK 3 GB labels40 x 17-10

Benefits

  • Printed insert strips are placed inside the label-holder and enclosed by a dust-proof cap

Application range

  • Suitable for both marking and bundling several conductors and cables in indoor areas
  • For bundle diameters from 10 to 31 mm

Product features

  • Labelling options: by hand or laser/ink-jet printer

Norm references / Approvals

  • Smudge-proof: DIN 30646:1993-11,DIN VDE 0611-1:1977-11

Included

  • Labels: 10 sheets with 150 (61742922) or 50 labels (61742926)
  • Please order labels separately

Product Make-up

  • Strap width of KMK1: 5 mm
  • Bundling area of KMK1: 10-25 mm
  • Strap width of KMK3: 10 mm
  • Bundling area of KMK3: 16-31 mm
  • Fastening loops KMK2/KMK4: 5 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Transparent

Material

  • Label-holder: PE, halogen-free
  • Labels: cardboard, DIN A4 perforated, silicon free and halogen-free

Temperature range

  • -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.