HITRONIC® PCF cables for PROFINET Applications

Polymer optical fibre as duplex fibre cable version with PCV or PUR sheath for PROFINET applications type B or C

PROFINET compliant otical cables accordingly Type B and Type C with 2K200/230 PCF twin cable, colour coded; J-VY(ZN)Y, AT-V(ZN)Y(ZN)11Y

  • PROFINET compliant
    - Type B or Type C
  • For direct connector assembly

Supplementary automation components from LappMechanical and plant engineeringHeat-resistantLow weightOil-resistantOptimum strain reliefPower chain

CULUSPROFINET

Article number Article designationFibre typeNumber of fibresOuter diameter [mm]Weight (kg/km)
28052702
HITRONIC® PCF DUPLEX PNB PVC-PVC200/230 PCF27.255
PCF DUPLEX - PROFINET TYPE C
28351702
HITRONIC® PCF DUPLEX FD PNC PVC-PUR200/230 PCF28.871
28352702
HITRONIC® PCF DUPLEX FD PNC PVC-PVC200/230 PCF28.876

Benefits

  • Optical data transmisson up to 500m
  • Easy to handle
  • No intereference by external fields
  • No grounding problems
  • Suitable for direct connector assembly

Application range

  • PCF DUPLEX cabels for optical signal transmission in industrial applications
  • PROFINET / Industrial Ethernet
  • At 100 Mbit/s: max 100 m cable length
  • PROFINET type B:
    for fixed laying
  • PROFINET type C:
    for flexible applications (power chains)

Product features

  • Cable version with PVC outer sheath:
    for standard applications in industrial environments
  • Cable version with PUR outer sheath:
    for high mechanical or chemical stress in industrial environments
  • PNB - PROFINET-Type B
  • PNC - PROFINET-Type C
  • FD - Highly flexible (power chains)

Norm references / Approvals

  • 28055702: with c(UL)us certification
    (OFNG 75°C)
  • PUR compound: oil resistant acc. to IEC 60811-2-1 und DIN EN 50363-10-2

Product Make-up

  • Colour-coded, tight-buffered PCF sub-cable with PVC sheath
  • Sub cable outer diameter: 2.2mm
  • Aramid yarns as strain relief
  • Outer sheath material PUR or PVC (see article description)
  • Outer sheath colour: green (RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Dimensions

  • Buffered fibre: 0.5mm
    Single cable: 2.2 mm
  • Cable: see table

Core identification code

  • Black, orange (with arrow printing)

Fibre type

  • PCF - K200/230
  • PCF - Polymer Cladded Fibre

Minimum bending radius

  • see data sheet

Standard designation

  • J-V(ZN)YY 2K200/230
    J-V(ZN)Y(ZN)11Y 2K200/230 flex
    J-V(ZN)Y(ZN)Y 2K200/230 flex

Optical fibre type

  • Core material: glass
  • Cladding material: fluoropolymers

Permissible tensile force

  • see data sheet

Temperature range

  • See data sheet

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • The cables can also be supplied as pre-terminated fibre optic trunks.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.