POF Assembly Sets

Tools for connector assembly of POF crimp connector versions: FSMA; ST(BFOC); SC/SC-RJ

POF Assembly Set includes all the necessary tools for connector assembly of crimp connector versions: FSMA; ST(BFOC), SC/SC-RJ

Article number Article designation
Assembly Set for POF ST(BFOC) Connector
29500002
Assembly Set POF Connector ST(BFOC)
Assembly Set for POF SC/SC-RJ Connector
29500004
Assembly Set for POF Connector SC

Benefits

  • Easy to handle
  • Set includes all the necessary tools for connector assembly
  • Suitable for on-site assembly

Product features

  • Sets available for POF connector types
    FSMA and ST (BFOC) and SC / SC-RJ
  • Contents: crimp tool, buffered fibre stripper, polishing disc FSMA / ST(BFOC) / SC and SC-RJ, polishing film, cutter

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002609
  • ETIM 5.0 Class-Description: Accessories for optic fibre technique

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002609
  • ETIM 6.0 Class-Description: Accessories for optic fibre technique

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.