ÖLFLEX® CRANE F

Weather-resistant flat rubber cables

ÖLFLEX® CRANE F - Flat cable for outdoor use and crane applications/conveyour technology. Power and control rubber cable, U0/U:300/500V

  • For outdoor cable trolley application
  • Space-saving installation
  • Also suitable for power chains and
    lift applications

Suitable for outdoor useCold-resistantOil-resistantUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter dimensions, width x height (mm)Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CRANE F
0041041
4.0 G 1.517.5 x 6.257.6200
0041042
5.0 G 1.521.5 x 6.272240
0041043
7.0 G 1.529 x 6.2100.8360
0041044
8.0 G 1.531.5 x 6.2115370
0041045
10.0 G 1.540 x 6.5144520
0041046
12.0 G 1.547 x 6.5172.8620
0041047
4.0 G 2.521 x 7.596280
0041048
5.0 G 2.527 x 7.5120400
0041049
7.0 G 2.535 x 7.5168520
0041050
8.0 G 2.539 x 7.5192550
0041051
12.0 G 2.556 x 8288800
0041052
4.0 G 4.026 x 9153.6410
0041053
7.0 G 4.042 x 9268.8700
0041054
4.0 G 6.029 x 9.5230600
0041056
7.0 G 6.042 x 9.5403850
0041057
4.0 G 10.033 x 11384800
0041059
4.0 G 16.038 x 136141150
0041060
4.0 G 25.049.5 x 159601700
0041061
4.0 G 35.055 x 1713442360

Benefits

  • Weather-resistant for harsh environmental conditions
  • Flat cables need less space than round cables
  • Smaller bending radii is possible

Application range

  • As a lift control cable: max. 50 m suspension length
  • In crane systems on building sites and shipyards for fixed installation, or for flexible use in
    cable trolley systems
  • Sewage treatment plants, steelworks and high rack facilities
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3

Product features

  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0250-809 (NGFLGÖU)

Product Make-up

  • Conductors: Finely stranded bare copper
  • Core insulation: rubber compound
  • Outer sheath: special rubber compound

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000825
  • ETIM 5.0 Class-Description: Flat cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000825
  • ETIM 6.0 Class-Description: Flat cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Copper conductor according to VDE 0295/IEC 60228
    up to 25 mm²: extra-fine wire, class 6
    from 35 mm²: fine wire, class 5

Minimum bending radius

  • Flexible use: 10 x cable thickness
  • Fixed installation: 4 x cable thickness

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexible use: -25°C to +90°C
  • Fixed installation: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.