H05RR-F

Rubber cable for light mechanical stress and handheld devices used in households, kitchens, offices

H05RR-F, HAR-certified, power and control cable for household and handheld devices, rubber, class 5/flexible, indoor use, flame-retardant

Light mechanical stress

Cold-resistant

CEHAREAC

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1600203
2 X 0.755.7 - 6.714.461
1600207
3 G 0.756.2 - 7.421.675
1600204
2 X 1.06.1 - 7.319.273
1600208
3 G 1.06.5 - 7.728.886
16002113
4 G 1.07.1 - 8.538.4105
1600205
2 X 1.57.6 - 8.828.8115
1600200
3 G 1.58.0 - 9.443.2135
16002013
4 G 1.59.0 - 10.457.6165
16002023
5 G 1.59.8 - 11.472190
1600206
2 X 2.59.0 - 10.448160
1600209
3 G 2.59.6 - 11.272190
16002123
4 G 2.510.7 - 12.396235
16002133
5 G 2.511.9 - 13.7120285

Benefits

  • Type-compliant versions <HAR>-certified with "<HAR>” testing and certification mark for accelerated granting of approvals if final application of cable is within the European CENELEC area

Application range

  • Handheld and power supply devices according to EN 50565-2
  • For lightweight workshop tools that are subject to light loads
  • According to EN 50565-2: dry and damp rooms; only temporary use outdoors; not for industrial/commercial or agricultural facilities, except tailors/cutting workshops; not suitable for supplying industrial power tools
  • Light & sound technology

Product features

  • Ozone-resistant

Norm references / Approvals

  • <HAR> cable type approval according to EN 50525-2-21

Product Make-up

  • Bare copper wire according to HAR
  • Core insulation: rubber compound, type EI 4
  • Outer sheath: rubber compound, type EM3

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Coloured according to HD 308

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4 to 8 x outer diameter (EN 50565-1)

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • According to IEC 60364-5-52/ VDE 0298-4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -25°C up to +60°C
  • Occasionally moved: -25°C bis +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.