H07RN8-F

Submersible pump cable; Formerly: "ÖLFLEX® AQUA RN8"

H07RN8-F, HAR, power and control cable, rubber, heavy, 450/750V, submersion up to a depth of 10 m, pump cable, class 5, oil-resistant, flame-retardant

  • Use down to 10 m depth
  • Submersible pump cable
  • Oil-resistant

Cold-resistantMechanical resistanceOil-resistantUV-resistant

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1600600
1 X 4.07.2 - 7.838.4100
1600601
1 X 6.07.9 - 8.557.6120
1600602
1 X 10.09.5 - 10.596180
1600604
1 X 25.012.7 - 13.7240400
1600606
3 G 1.59.2 - 10.843.2141
1600609
4 G 1.510.2 - 11.857.6205
1600620
7 G 1.514 - 17.5100.8385
1600607
3 G 2.510.9 - 12.572210
1600610
4 G 2.512.1 - 13.996260
1600621
7 G 2.516.5 - 20168520
1600611
4 G 4.014.0 - 16.0153.6356
1600612
4 G 6.015.7 - 17.7230.4475
1600613
4 G 10.020.9 - 23.3384837
1600614
4 G 16.023.8 - 26.4614.41220
1600615
4 G 25.028.9 - 32.19601770
1600616
4 G 35.032.5 - 36.113442304

Benefits

  • Submersion, considering application standards, e.g. EN 50565-2
  • According to EN 50565-2, underwater use prohibited in areas with shipping traffic, moving water or where there is a risk of dangerous, mechanical damage
  • High stresses
  • Type-compliant versions <HAR>-certified with "<HAR>” testing and certification mark for accelerated granting of approvals if final application of cable is within the European CENELEC area

Application range

  • According to EN 50565-2: Dry or damp rooms, as well as outdoors and in industrial water
  • For connecting mobile, electrical equipment in industrial water
  • For use with submersible pumps
  • Submersion acc. AD8 standard down to 10 m depth

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404
  • Flexible

Norm references / Approvals

  • <HAR> cable type approval according to EN 50525-2-21

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: rubber compound, type EI 4
  • Outer sheath: rubber compound, type EM2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • 4 to 8 x outer diameter (EN 50565-1)

Nominal voltage

  • U0/U: 450/750 V

Test voltage

  • 2500 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Current rating

  • VDE 0298 Part 4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -40 up to +60°C
    Occasionally moved: -25°C up to +60°C
  • Max. water temperature: +40°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.