ÖLFLEX® TRUCK 170 TWIN

ÖLFLEX® TRUCK 170 TWIN - PVC battery cable for commercial vehicles, black-red coloured for batteries , 60V DC, ADR, TÜV, ISO

  • Battery twin cable
  • For commercial verhicles
  • For hazardous materials transportation

Good chemical resistanceUV-resistant

Article number Number of cores and mm² per conductorOuter dimensions, width x height (mm)Copper index (kg/km)
ÖLFLEX® TRUCK 170 TWIN PVC/PVC
7027055
PVC/PVC 2 x 6,015.2 x 7.1115.2
7027056
PVC/PVC 2 x 10,018.8 x 8.9192
7027057
PVC/PVC 2 x 16,021 x 10307.2
7027058
PVC/PVC 2 x 25,025.6 x 12.3480
7027059
PVC/PVC 2 x 35,028.4 x 13.5672
7027054
PVC/PVC 2 x 50,033 x 16960

Benefits

  • Polarity identification is possible without stripping the sheath or external marking (the item designation is always printed on the positive pole). This rules out incorrect connections.
  • No brushing of cores after stripping and therefore optimum subsequent handling, for example when crimping/contacting
  • Special ADR approval

Application range

  • Battery cable between the power source and the end user
  • For commercial verhicles

Product features

  • Double-sheathed version, extremely tough, for installation without corrugated tubing
  • Very strong connection but offering easy separation of the cable by hand

Norm references / Approvals

  • ADR approval TÜ.EGG.091-04

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: Based on PVC
  • Special PVC-based outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Minimum bending radius

  • 15 x outer diameter

Nominal voltage

  • 60 V DC

Test voltage

  • 3000 V AC

Temperature range

  • Fixed installation: -40°C to +85°C
  • Area of application, Class A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Details of the clamping force are available upon request, halogen-free.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.