ÖLFLEX® CLASSIC 100 H
Halogen-free power and control cable, oil resistant and very flexible
ÖLFLEX® CLASSIC 100 H - halogen-free flexible cable, HFFR and oil-resistant. Power and control cable for various applications, CPR, nominal voltage 450/750V
- CPR: Article number choice under www.lappkabel.com/cpr
- High flexibility and oil-resistance
- For use within public buildings and industrial plants
Benefits
- Easy handling and installation due to very flexible cable type
- Wide application range due to excellent product features
Application range
- Public buildings like airports or railway stations
- Plant engineering, Industrial machinery
Heating and air-conditioning systems
Stage applications - Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Product features
- Flame-retardant according to IEC 60332-1-2
(flame spread on a single cable) - No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Low smoke density according to IEC 61034-2
- Oil-resistant according to EN 50363-4-1 (TM5)
and UL OIL RES I and UL OIL RES II - Ozone-resistant according to EN 50396
Norm references / Approvals
- Based on IEC 60227-5 and EN 50525-2-51
- Based on EN 50525-3-11
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: Halogen-free
- Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Colours according to VDE 0293-308, refer to Appendix T9
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 450/750 VAC
In protected and fixed installations:
U0/U: 600/1000 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -30°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Single lengths for sizes: ≥ 4G50 max. 500 m; ≥ 4G120 max. 400 m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.