ÖLFLEX® CLASSIC 110 CH

Screened halogen-free control cable, oil resistant and very flexible

ÖLFLEX® CLASSIC 110 CH - halogen-free control cable, HFFR, oil-resistant, screened and cold-resistant for various applications, U0/U: 300/500V

  • CPR: Article number choice under www.lappkabel.com/cpr
  • High flexibility and oil-resistance
  • UL AWM recognized

Suitable for outdoor useGood chemical resistanceFlame-retardantHalogen-freeCold-resistantOil-resistantInterference signalsUV-resistant

CERUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CLASSIC 110 CH U0/U: 300/500 V
10035030
2 X 0.57.129.185
10035031
3 G 0.57.435.195
10035032
3 X 0.57.435.195
10035033
4 G 0.5841.4111
10035034
4 X 0.5841.4111
10035035
5 G 0.58.648126
10035036
7 G 0.59.159.9148
10035037
12 G 0.511.591.4226
10035040
2 X 0.757.735.4101
10035041
3 G 0.75843.8114
10035042
3 X 0.75843.8114
10035043
4 G 0.758.552.8130
10035044
4 X 0.758.552.8130
10035045
5 G 0.759.362.3153
10035046
5 X 0.759.362.3153
10035047
7 G 0.759.979.5183
10035048
7 X 0.759.979.5183
10035050
12 G 0.7512.5123.2280
10035051
18 G 0.7514.8188.6399
10035052
25 G 0.7516.9247.5522
10035055
2 X 1.0841.4112
10035056
3 G 1.08.452.1127
10035057
3 X 1.08.452.1127
10035058
4 G 1.08.973.5157
10035059
4 X 1.08.973.5157
10035060
5 G 1.09.783.2171
10035061
7 G 1.010.397.2210
10035062
12 G 1.013.6168.7347
10035063
18 G 1.015.7235.4474
10035064
25 G 1.017.8312611
10035065
41 G 1.022.4508969
10035067
2 X 1.58.653.2134
10035068
3 G 1.5969.1155
10035069
3 X 1.5969.1155
10035070
4 G 1.59.885.8186
10035071
5 G 1.510.5102.8215
10035072
7 G 1.511.4134.2269
10035073
12 G 1.515232.8445
10035074
18 G 1.517.4327.8610
10035075
25 G 1.520.4463.2843
10035089
3 G 2.510.5102.8220
10035090
4 G 2.511.4129.4265
10035091
5 G 2.512.7157.5322
10035092
7 G 2.514223422
10035093
12 G 2.517.9360.5659
10035094
4 G 4.013.6207.6390
10035095
5 G 4.014.9251.5463
10035096
7 G 4.016.2333.9588
10035097
4 G 6.015.8294.8516
10035098
5 G 6.017.3356.1616
10035099
7 G 6.018.8479.3792
10035380
4 G 10.019.1461.1789
10035381
5 G 10.021.4586.6998
10035382
4 G 16.022.3727.61154
10035383
5 G 16.024.5888.71389
10035384
4 G 25.0271,123.91807
10035386
4 G 35.030.41,529.22321

Benefits

  • Easy handling and installation due to very flexible cable type
  • Wide application range due to excellent product features
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Application range

  • Public buildings like airports or railway stations
  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • Intended for use under the European Construction Product Regulation (CPR), refer to catalogue appendix T14
  • Suitable for outdoor use, taking into account the temperature range.

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-22 and IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • UL Cable Flame Test
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • Oil-resistant according to EN 50363-4-1 (TM5)
    and UL OIL RES I and UL OIL RES II
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • UL AWM style 21089
  • Based on EN 50525-3-11
  • Based on EN 50525-2-51
  • DNV GL certificate no. TAE0000408

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Cores twisted in layers
  • Halogen-free inner sheath, grey
  • Tinned-copper braiding
  • Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V
  • UL: 600 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -30°C to +70°C (UL: +75°C)
  • Fixed installation: -40°C to +80°C (UL: +75°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Single lengths for sizes: ≥ 4G50 max. 500 m
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.