ÖLFLEX® CLASSIC 130 H BK 0,6/1 kV

0.6/1kVAC, Halogen-free, Flexible, IEC 60332-3, IEC 61034-2, UV/ ozone resistance, UL AWM 1000V

ÖLFLEX® CLASSIC 130 H BK 0,6/1 kV Power and Control Cable UL AWM Style 21156, Conductor class 5, Halogen-free/ Highly Flame Retardant, Public buildings, Outdoor

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Public buildings
  • UL AWM recognized

Suitable for outdoor useFlame-retardantHalogen-freeCold-resistantUV-resistant

CERUEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1123410
2 X 1.08.619.2107
1123411
3 G 1.0928.8123
1123412
4 G 1.09.638.4144
1123413
5 G 1.010.448167
1123414
7 G 1.011.167.2206
1123415
12 G 1.014115.2314
1123418
2 X 1.59.628.8137
1123419
3 G 1.510.143.2161
1123420
4 G 1.510.857.6190
1123421
5 G 1.511.772221
1123422
7 G 1.512.6100.8276
1123423
12 G 1.516.1172.8427
1123424
18 G 1.518.8259.2596
1123425
25 G 1.521.7360799
1123427
3 G 2.511.372219
1123428
4 G 2.512.296262
1123429
5 G 2.513.3120307
1123430
7 G 2.514.4168390
1123431
12 G 2.518.7288624
1123432
18 G 2.522432879
1123433
25 G 2.525.86001212
1123434
3 G 4.012.6115.2290
1123435
4 G 4.013.7153.6351
1123436
5 G 4.014.9192416
1123437
3 G 6.013.9172.8377
1123438
4 G 6.015.1230.4463
1123439
5 G 6.016.8288559
1123440
4 G 10.018.7384662
1123441
5 G 10.020.7480915
1123442
4 G 16.021.3614.41070
1123443
5 G 16.023.67681296
1123444
4 G 25.026.29601631

Benefits

  • Easy handling and installation due to flexible design

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • For outdoor applications
  • According to NFPA 79, subchapter 12.9.2: Use for industrial machinery operated in the USA on the basis of UL AWM (recognized) certification
  • Each dimension with nominal/ minimum average wall thickness of the outer sheath of at least 1.8 mm: For applications where a strengthened outer sheath may turn out to be advantageous

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • Based on EN 50525-3-11
  • UL AWM approval: refer to data sheet

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Outer sheath made of special halogen-free coumpound, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V
  • UL: 1000 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -25°C to +70°C
    Fixed installation: -40°C to +80°C
  • UL: -25°C to +75°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.