ÖLFLEX® 150

Oil resistant multi-standard cable with H05VV5-F and AWM approval

ÖLFLEX® 150 - H05VV5-F harmonised PVC control cable with UL/CSA AWM, oil-resistant, flexible and numbered for various applications, U0/U: 300/500 V

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VV5-F and UL recognized

Good chemical resistanceOil-resistant

CECSAHARRUECOLABEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® 150
0015002
2 X 0.55.99.647
0015003
3 G 0.56.214.462.4
0015004
4 G 0.56.819.268.2
0015005
5 G 0.57.42487.1
0015007
7 G 0.5933.6118.7
0015012
12 G 0.511.158198
0015018
18 G 0.513.286.4328
0015025
25 G 0.515.7120380.4
0015034
34 G 0.518.1164509
0015041
41 G 0.519.7197595
0015102
2 X 0.756.314.461
0015103
3 G 0.756.721.675.6
0015104
4 G 0.757.228.883.9
0015105
5 G 0.758.136113.3
0015107
7 G 0.759.950145
0015112
12 G 0.751286244.9
0015118
18 G 0.7514.4130327.7
0015125
25 G 0.7517.1180466.4
0015134
34 G 0.7519.7245626.5
0015141
41 G 0.7521.6296748
0015202
2 X 1.06.619.280
0015203
3 G 1.0728.879
0015204
4 G 1.07.838.498.6
0015205
5 G 1.08.648132.1
0015206
6 G 1.09.557.6150
0015207
7 G 1.010.467169.3
0015212
12 G 1.012.8115285.9
0015218
18 G 1.015.1173405.2
0015225
25 G 1.018240569.5
0015234
34 G 1.020.9326741.7
0015241
41 G 1.022.8394886
0015250
50 G 1.0254801,072.2
0015302
2 X 1.57.628.895
0015303
3 G 1.58.343109.8
0015304
4 G 1.5958145
0015305
5 G 1.510.172168
0015307
7 G 1.512.5101224.2
0015312
12 G 1.515.1173361.7
0015318
18 G 1.518259518.3
0015325
25 G 1.521.4360729.9
0015334
34 G 1.525490946.6
0015341
41 G 1.527.25911136
0015402
2 X 2.59.248159
0015403
3 G 2.59.972170
0015404
4 G 2.510.896210
0015405
5 G 2.512.1120257
0015407
7 G 2.514.7168340
0015412
12 G 2.517.9288580
0015418
18 G 2.521.6432850
0015425
25 G 2.525.66001166

Benefits

  • Wide application range due to multiple certifications

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Product features

  • Flame-retardant according to IEC 60332-1-2
    and UL 1581 §1061 Cable Flame Test
  • Oil-resistant according to EN 50363-4-1: TM5

Norm references / Approvals

  • H05VV5-F (EN 50525-2-51)
  • UL AWM Style 21098
    CSA AWM I A/B II A/B
  • Multi-standard cables have conductor strands with nominal sizes in mm² or AWG/kcmil. The master size is mentioned in the table below, while the equivalent size of the other system can be found in the Appendix T16 of this catalogue. For this related secondary size the cross-section of the conductor mostly works out to be greater than the
    specified nominal value.

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 12.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • HAR U0/U: 300/500 V
  • UL/CSA: 600 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing:
    HAR: -5°C to +70°C
    UL/CSA: +90°C
  • Fixed installation:
    HAR: -40°C to +70°C
    UL/CSA: +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 600 m drum or 8 x 75 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.