SILVYN® vice

SILVYN® processing tools simplify processing SILVYN® cable protection conduits

Article number Article designationSaw range Ø (mm)Pieces / PU
SILVYN® vice
61722280SAWING DEVICE WZ18.3 - 451

Application range

  • For right-angled sawing of protective metal conduits.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002199
  • ETIM 5.0 Class-Description: Bench-vice

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002199
  • ETIM 6.0 Class-Description: Bench-vice

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.