Flexible wiring duct

Cable-Eater is a cable conduit for bundling cables and conductors. Main application is the bundling and protection of cables in cable pre-assembly, electrical industry and switch cabinets.

Flame-retardantHalogen-freeAssembly time

Article number Article descriptionLength (mm)Height (mm)Quantity of piecesPU (m)
61830290GMF HF-20 GY23246030
61830291GMF HF-30 GY33353618
61830292GMF HF-40 GY44462412

Benefits

  • Fast and easy assembly through using the cable insertion tools
  • Reduced installation time

Application range

  • For use in control panels, distribution boards or in areas that are difficult to reach
  • Attach the cable trunking: webs turned upwards, connect one cable end and laterally insert the cable up to the requested branch point, connect the opposite cable end

Product features

  • Two or more lengths can be joined by snapping the ends together
  • Are delivered in 50 cm pieces

Norm references / Approvals

  • UL 94 V-2

Note

  • Recommended screws: M3 with cheese head DIN85A and washer or M4 with cheese head DIN 85 A and washer

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002596
  • ETIM 5.0 Class-Description: Flexible cable guiding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002596
  • ETIM 6.0 Class-Description: Flexible cable guiding system

On request

  • Version with self-adhesive layer
  • Square form

Note

  • Halogen-free

Colour delivered

  • Light grey (RAL 7035)

Material

  • Polypropylene (PP)

Temperature range

  • -40°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.