Ground Straps / Flat Ground Straps

The flat ground straps/flat strip ground electrodes are ideal for use in control cabinet manufacture.

cRUus

Article number Article designationUL certificationCross-section (mm²)ForLength (mm)Thickness (mm) +- 0,5 mmCopper index kg/1.000 piecesPU
Ground straps
4571120
Ground strap 1 x 4/M6/170 mm GN/YEno4M6170-6.525
4571123
Ground strap 1x4/M8/300mm GN/YEno4M8300-11.425
4571121
Ground straps 1x16/M6/170mm GN/YEno16M6170-26.225
4571198
Ground strap 1x16/M6/500mm GN/YEno16M6500-76.825
4571124
Ground strap 1x16/M8/300mm GN/YEno16M8300-46.225
4571122
Ground strap 1x25/M6/170mm GN/YEno25M6170-40.825
4571125
Ground strap 1x25/M8/300mm GN/YEno25M8300-7225
Pressure-welded flat ground straps
4571132
Flat ground strap/press. 1X10/M6/200mmno10M620011825
4571135
Flat ground strap/press. 1x10/M6/300mmno10M630012725
70399965
Flat ground strap/press. 1X16/M6/200mmno16M62001.530.7225
70399966
Flat ground strap/press. 1X16/M6/300mmno16M63001.546.0825
4571133
Flat ground strap/press. 1x16/M8/200mmno16M82001.52925
4571136
Flat ground strap/press. 1x16/M8/300mmno16M83001.543.525
4571134
Flat ground strap/press. 1X25/M8/200mmno25M82001.54525
4571137
Flat ground strap/press. 1x25/M8/300mmno25M83001.571.1125
70399969
Flat ground strap/press. 1X25/M8/500mmno25M85001.512025
4571196
Flat ground strap/terminals 1x6/M6/200mmyes6M620021525
4571197
Flat ground strap/terminals 1x6/M6/300mmyes6M630022025
4571126
Flat ground straps/terminals 1x10/M6/200mmyes10M62002.52525
4571129
Flat ground strap/terminals 1x10/M6/300mmyes10M63002.53225
4571127
Flat ground strap/terminals 1x16/M8/200mmyes16M820033525
4571130
Flat ground strap/terminals 1x16/M8/300mmyes16M830035125
4571128
Flat ground strap/terminals 1x25/M8/200mmyes25M82003.55525
4571131
Flat ground strap/terminals 1x25/M8/300mmyes25M83003.58025

Application range

  • Control cabinet manufacturing
  • The protective earth safety measure is prescribed by standard

Product features

  • Fixed lengths for M6 and M8 screws

Norm references / Approvals

  • UL File number: E501239, see table

Product Make-up

  • Ground straps:
    - Strands of bare copper wires
    - PVC-based core insulation
    - Assembled with ring cable lugs
  • Pressure-welded flat ground straps:
    - Strand made of tinned-copper wires
    - Welded ends
  • Flat ground straps with sleeves:
    - Strands made of tinned-copper wires
    - Assembled with pressed contact sleeves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000490
  • ETIM 5.0 Class-Description: Accessories for earthing and lightning

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000490
  • ETIM 6.0 Class-Description: Accessories for earthing and lightning

Core identification code

  • Assembled ground straps
    Green/Yellow

Conductor stranding

  • Assembled ground straps
    IEC 60 228 Class 6
    Assembled flat ground straps
    IEC 60 228 Class 6, tin-plated
  • Extra-fine wire

Minimum bending radius

  • Assembled ground straps
    7 x outer diameter
    Assembled flat ground straps
    2 x thickness of the strap

Test voltage

  • Assembled ground straps
    2500 V

Temperature range

  • Assembled ground straps
    -30°C to +70°C
    Assembled flat ground straps
    -5°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Details of the clamping force are available upon request, halogen-free.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.