TY-RAP® Railway

The TY - RAP® Railway cable tie is a cable tie made of PA 6.6. It is halogen-free and therefore particularly suitable for use in public buildings, airports, hospitals, etc.. Due to the DIN EN 45545-2 HL2 certification an application in railroad traffic is possible.

  • Cable tie for railway applications
  • Hazard Level: HL 2

RailFlame-retardantHalogen-free

Article number Article descriptionUL certificationLength x width (mm)Bundling Ø (mm)Tensile strength (N)PU
61723330
TY 23 MFR RWno92.0 x 2.42.0 - 16.080.01000
61723331
TY 232 MFR RWno203.0 x 2.42.0 - 50.080.01000
61723332
TY 24 MFR RWno140.0 x 3.62.0 - 29.0180.01000
61723333
TY 25 MFR RWno186.0 x 4.83.5 - 45.0220.01000
61723334
TY 28 MFR RWno360.0 x 4.83.5 - 102.0220.0500
61723335
TY 27 MFR RWno340.0 x 7.06.0 - 90.0540.0100

Benefits

  • The special design of the cable ties guarantees maximum resistance and safety even in the most extreme applications.
  • Steel nose ensures secure and durable binding
  • Lock is also resistant to shocks and vibrations
  • Fire behaviour according to UL 94V-0

Application range

  • Underground railways and trains
  • In areas where mechanical and chemical stability are critical
  • When the protection of people and property is a priority
  • Public utilities

Product features

  • The steel blade is fixed to the tie head and is made from corrosion-resistant, anti-magnetic steel (type 316)

Norm references / Approvals

  • DIN EN 45545-2
  • NFF 16-101: I3F1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Natural colour

Material

  • Polyamide 6.6
  • Halogen-free and silicone-free

Temperature range

  • -40°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.