Quick tie cable ties

Quick ties are easy releasable cable ties in black or red.

Halogen-freeAssembly time

Article number Article descriptionColourUL certificationLength x width (mm)Tensile strength (N)Pieces / PU
Red
61710040Quick Tie 120x3.5 RDredno120.0 x 3.5130.0100
61710041Quick Tie 240x3.9 RDredno240.0 x 3.9180.0100
61710042Quick Tie 320x4.4 RDredno320.0 x 4.4230.0100
61710180Quick Tie 500x5.7 RDredno500.0 x 5.7250.0100
61710043Quick Tie 665x6.6 RDredno665.0 x 6.6370.0100
Black
61721101Quick Tie 120x3.5 BKblackno120.0 x 3.5130.0100
61721102Quick Tie 240x3.9 BKblackno240.0 x 3.9180.0100
61721103Quick Tie 320x4.4 BKblackno320.0 x 4.4230.0100
61710190Quick Tie 500x5.7 BKblackno500.0 x 5.7250.0100
61721104Quick Tie 665x6.6 BKblackno665.0 x 6.6370.0100

Benefits

  • Low-cost, reopenable and reusable cable ties suitable for lightweight loads
  • Round profile guarantees high mechanical strength and a firm seal
  • Dual-closure design makes it possible to create a hanging loop

Application range

  • When something has to be bundled or fixed quickly at short notice
  • For sealing of bags and sacks

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Black (UV-resistant)
  • Red

Material

  • Polyethylene

Temperature range

  • -40°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.