Ty-Grip® FOL / FO Cable tie

TY-GRIP® FOL/ FO can be used for repeated application due to quick and easy re-opening. This cable ties are ideal for protecting fragile cables as glass fibres.

Halogen-freeAssembly time

Article number Article descriptionUL certificationLength x width (mm)Pieces / PU
FO with loop
61823720FO 200-40-0no228.0 x 12.710
61823730FO 350-40-0no330.0 x 12.710
FOL with strap
61823740FOL 300-50-0no304.0 x 19.010
61823750FOL 500-50-0no457.0 x 19.010

Benefits

  • For easy and quick bundling
  • Cable friendly: Prevent injuries of cable outer sheating
  • Could be reused again

Application range

  • Where frequently changes or constant access is required (e.g. event technology, laboratories)
  • Bundling of sensitive cables (e.g. fiber optic cables, data cables)
  • Light and sound applications

Norm references / Approvals

  • Flame-retardant according to UL 94 HB

Design

  • FOL with strap: Strap made of high-quality polymer provides additional stability and safety
  • FO with loop: Slotted head makes quick and easy fastening possible

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Black

Material

  • Polyamide
  • Halogen-free and silicone-free

Temperature range

  • -20°C to +104°C (FO) / 93°C (FOL)

  • TY-GRIP® is a registered trademark of ABB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.