Basic Tie cable tie

The basic series of the cable tie portfolio

Halogen-freeUV-resistant

RU

Article number Article descriptionUL certificationLength x width (mm)Bundling Ø (mm)Tensile strength in NPieces / PU
Natural
61831001
Basic Tie 98x2.5 NATyes98.0 x 2.51.0 - 21.080.0100
61831002
Basic Tie 135x2.5 NATyes135.0 x 2.51.0 - 32.080.0100
61831003
Basic Tie 160x2.6 NATyes160.0 x 2.61.0 - 40.080.0100
61831004
Basic Tie 200x2.6 NATyes200.0 x 2.62.0 - 51.080.0100
61831005
Basic Tie 140x3.5 NATyes140.0 x 3.52.5 - 32.0180.0100
61831006
Basic Tie 200x3.5 NATyes200.0 x 3.53.0 - 50.0180.0100
61831007
Basic Tie 290x3.5 NATyes290.0 x 3.53.0 - 79.0180.0100
61831013
Basic Tie 370x3.5 NATyes370.0 x 3.52.0 - 103.0180.0100
61831009
Basic Tie 160x4.5 NATyes160.0 x 4.52.5 - 38.0220.0100
61831011
Basic Tie 200x4.5 NATyes200.0 x 4.53.0 - 50.0220.0100
61831014
Basic Tie 290x4.5 NATyes290.0 x 4.53.5 - 78.0220.0100
61831016
Basic Tie 360x4.5 NATyes360.0 x 4.53.5 - 100.0220.0100
61831020
Basic Tie 240x7.8 NATyes240.0 x 7.83.5 - 63.0540.0100
61831021
Basic Tie 300x7.5 NATyes300.0 x 7.54.0 - 80.0540.0100
61831022
Basic Tie 365x7.5 NATyes365.0 x 7.58.0 - 100.0540.0100
61831023
Basic Tie 450x7.5 NATyes450.0 x 7.535.0 - 130.0540.0100
61831024
Basic Tie 540x7.5 NATyes540.0 x 7.535.0 - 158.0540.0100
61831025
Basic Tie 750x7.5 NATyes750.0 x 7.535.0 - 220.0540.0100
61831026
Basic Tie 780x9.0 NATyes780.0 x 9.034.0 - 233.0700.0100
Black (UV-resistant)
61831041
Basic Tie 98x2.5 BKyes98.0 x 2.51.0 - 21.080.0100
61831043
Basic Tie 160x2.6 BKyes160.0 x 2.61.0 - 40.080.0100
61831044
Basic Tie 200x2.6 BKyes200.0 x 2.62.0 - 51.080.0100
61831045
Basic Tie 140x3.5 BKyes140.0 x 3.52.5 - 32.0180.0100
61831046
Basic Tie 200x3.5 BKyes200.0 x 3.53.0 - 50.0180.0100
61831047
Basic Tie 290x3.5 BKyes290.0 x 3.53.0 - 79.0180.0100
61831053
Basic Tie 370x3.5 BKyes370.0 x 3.52.0 - 103.0180.0100
61831049
Basic Tie 160x4.5 BKyes160.0 x 4.52.5 - 38.0220.0100
61831051
Basic Tie 200x4.5 BKyes200.0 x 4.53.0 - 50.0220.0100
61831054
Basic Tie 290x4.5 BKyes290.0 x 4.53.5 - 78.0220.0100
61831056
Basic Tie 360x4.5 BKyes360.0 x 4.53.5 - 100.0220.0100
61831060
Basic Tie 240x7.8 BKyes240.0 x 7.83.5 - 63.0540.0100
61831061
Basic Tie 300x7.5 BKyes300.0 x 7.54.0 - 80.0540.0100
61831062
Basic Tie 365x7,5 BKyes365.0 x 7.58.0 - 100.0540.0100
61831063
Basic Tie 450x7.5 BKyes450.0 x 7.535.0 - 130.0540.0100
61831064
Basic Tie 540x7.5 BKyes540.0 x 7.535.0 - 158.0540.0100
61831065
Basic Tie 750x7.5 BKyes750.0 x 7.535.0 - 220.0540.0100
61831066
Basic Tie 780x9.0 BKyes780.0 x 9.034.0 - 233.0700.0100

Benefits

  • High resistance to bases, oils, greases, oil derivates and aromatic solvents
  • UV-resistant (black version)

Application range

  • Multipurpose cable tie for many applications

Norm references / Approvals

  • E-File number: E352714
  • Fire behaviour according to UL94 V-2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Material

  • Polyamide 6.6
  • Halogen-free

Temperature range

  • -40°C up to +85°C
    Installation temperature: -10°C up to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.