ST steel cable tunnel

Lapp Group offers robust ST cable ducts made of steel which protects cables against mechanical influences.

Flame-retardantHalogen-freeMechanical resistance

Article number Article descriptionLength (mm)Ø combinations (mm)Weight (kg/piece)Pieces / PU
61717000ST 1100036/25/15 or 40/24141
61717040ST 2100025/20 or 30/1891
61717070ST 3100017/14 or 20/1371

Benefits

  • A central strength element strengthens and stiffens the design
  • Point loads are thus distributed onto the floor
  • The ST cable tunnel offers additional advantages in the area of building safety as it is flame-retardant and halogen-free.

Application range

  • Protects cables laid on the ground against mechanical influences
  • Can be fixed onto the floor by using countersunk screws

Product Make-up

  • ST 1: A = 250, B = 230, C = 70, D = 5, E = 45
  • Material thickness: 5 mm
  • ST 2: A = 200, B = 182, C = 60, D = 4, E = 34,
  • ST 3: A = 150, B = 134, C = 60, D = 4, E = 24, hole diameter = 6.6 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000047
  • ETIM 5.0 Class-Description: Cable tray/wide span cable tray

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000047
  • ETIM 6.0 Class-Description: Cable tray/wide span cable tray

Note

  • Max. loading capacity: 7 t

Material

  • Steel, galvanized
  • Fireproof

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.