EKK single clamp

EKK single clamp for fastening cables and conductors

Article number Article designationFor cable Ø (mm)Length x width x height (mm)Weight (kg/piece)Pieces / PU
Single clamp
52026000EKK 1815 - 18125.0 x 45.0 x 120.01.41
52026011EKK 2619 - 26125.0 x 45.0 x 120.01.41

Benefits

  • Secure protection without restricting the mobility of the cable cores
  • Wide clamping range

Application range

  • Simple and reliable mounting clamps for lift control cables

Note

  • Installation guidelines for ÖLFLEX® -LIFT RH and RS lift control cables can be found in the appendix T5
  • Maximum load for each clamp: 800 N (80 kg)
  • Only for vertical assembly

Included

  • Impact anchor, screws and safety discs are supplied as installation accessories

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000127
  • ETIM 5.0 Class-Description: Fixing clip

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000127
  • ETIM 6.0 Class-Description: Saddle

Temperature range

  • High mechanical load: +65°C
    Low mechaniical load: +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.