Terminal Box

Enclosure made of Polycarbonat with screw open-close type

Mechanical resistanceLow weightRobustReliability

CECULUSTÜV Rheinland

Article number Article descriptionPieces / PU
Mounting panel TB
53110140
TB 160 x 160 x 4,01
53110141
TB 252 x 161 x 3,41
53110142
TB 267 x 267 x 3,31
53110143
TB 240 x 300 x 4,01
53110144
TB 155 x 335 x 4,01
53110145
TB 351 x 251 x 4,31
Terminal Box with grey cover
53110100
Terminal Box 190 x 190 x 130 GY1
53110102
Terminal Box 280 x 190 x 130 GY1
53110104
Terminal Box 280 x 190 x 180 GY1
53110106
Terminal Box 280 x 190 x 230 GY1
53110108
Terminal Box 280 x 280 x 130 GY1
53110110
Terminal Box 340 x 280 x 130 GY1
53110112
Terminal Box 380 x 190 x 130 GY1
53110114
Terminal Box 380 x 190 x 180 GY1
53110116
Terminal Box 380 x 190 x 230 GY1
53110118
Terminal Box 380 x 280 x 130 GY1
53110120
Terminal Box 380 x 280 x 180 GY1
53110122
Terminal Box 380 x 280 x 230 GR1
53110124
Terminal Box 560 x 280 x 130 GR1
53110126
Terminal Box 560 x 380 x 180 GR1
Terminal Box with transparent cover
53110101
Terminal Box 190 x 190 x 130 TR1
53110103
Terminal Box 280 x 190 x 130 TR1
53110105
Terminal Box 280 x 190 x 180 TR1
53110107
Terminal Box 280 x 190 x 230 TR1
53110109
Terminal Box 280 x 280 x 130 TR1
53110111
Terminal Box 340 x 280 x 130 TR1
53110113
Terminal Box 380 x 190 x 130 TR1
53110115
Terminal Box 380 x 190 x 180 TR1
53110117
Terminal Box 380 x 190 x 230 TR1
53110119
Terminal Box 380 x 280 x 130 TR1
53110121
Terminal Box 380 x 280 x 180 TR1
53110123
Terminal Box 380 x 280 x 230 TR1
53110125
Terminal Box 560 x 280 x 130 TR1
53110127
Terminal Box 560 x 380 x 180 TR1

Benefits

  • Tidy storage
  • Dust and moisture protection
  • Few operation steps, easy to assemble
  • Transparent case lid supports good overview
  • Diversity of variants

Product features

  • Open-close screw type enclosure
  • Grey or transparent covers
  • 3,5mm screw diameter for mounting plate
  • 50mm extension frame for altitudal changes

Note

  • Aluminium swingout panel available on request
  • Perforated plastic plate deliverable for all sizes
  • Including mounting material

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000058
  • ETIM 5.0 Class-Description: Empty cabinet

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000058
  • ETIM 6.0 Class-Description: Empty cabinet

Certifications

  • cULus listed acc. to File No. E178096

On request

  • More sizes and colours available

Info

  • Shock resistance: IK 08 PC (see data sheet for further information)

Colour delivered

  • Enclosure: RAL 7035 light grey
    Cover: transparent or RAL 7035 light grey

Material

  • Enclosure: Polycarbonate
    Cover: Polycarbonate
    Mounting panel: ABS

Protection rating

  • IP 67

Temperature range

  • -40°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.