Conductor end sleeves AHK insulated

Insulated conductor end sleeves for short circuit cables up to 3 kV, For cables with thick insulation

Now with UL approval

Halogen-free

CULUS

Article number Article designationFor mm²UL certificationColourl1 mml2 mmd1 mms1 mmd2 mms2 mmSuitable crimp insertPieces / PU
61746500
AHK 1,5/81.5yesblack17.581.80.157.50.3PEW 12.090100
61746501AHK 1,5/101.5noblack19.5101.80.157.50.3PEW 12.090100
61746502AHK 2,5/82.5yesblue17.582.30.1580.3PEW 12.090100
61746503
AHK 2,5/122.5yesblue21.5122.30.1580.3PEW 12.090100
61746504
AHK 4/104yesgrey19.5102.90.29.50.3PEW 12.090100
61746505
AHK 6/ 126yesyellow23123.60.2100.3PEW 12.090100
61746506
AHK 10/1210yesred24124.60.211.50.3PEW 12.091100
61746507
AHK 16/1216yesblue25.51260.213.50.3PEW 12.091100

Benefits

  • Thicker insulation and greater wall thickness for higher loads
  • Suitable for all short circuit and earth fault-resistant cables up to 3 kV due to enlarged insulation sleeves

Application range

  • For cables with thick insulation
  • Special conductor end sleeve model with large plastic collar for thick insulation cables (e.g. NSGAFÖU)
  • Suitable for unprotected connections on control and distribution panels, rail vehicles, solar systems, ignition cables etc.

Norm references / Approvals

  • UL File No. E507990, see table

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

Material

  • Copper/PP
  • Surface: tin-plated

Temperature range

  • -5°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.