TWIN conductor end sleeves

Twin conductors, insulated conductor end sleeve for two strand conductors, halogen-free

Now with UL approval

Halogen-free

CULUS

Article number Article designationFor mm²UL certificationColourl1 mml2 mmd1 mms1 mmd2 mmd3 mms2 mmSuitable crimp insertPieces / PU
61801999
AHI-TWIN2 x 0.5yeswhite1581.50.152.34.50.25PEW 12.090-6500
61802000
AHI-TWIN2 x 0.75yesgrey1581.80.152.65.10.25PEW 12.090-6500
61802010
AHI-TWIN2 x 1yesred1582.050.1535.10.3PEW 12.090-6500
61802020
AHI-TWIN2 x 1.5yesblack1682.30.153.56.40.3PEW 12.090-6500
61802030
AHI-TWIN2 x 2.5yesblue18.5102.90.247.50.3PEW 12.090-6500
61802032
AHI-TWIN2 x 4yesgrey23123.80.24.98.60.3PEW 12.090-6100
61802033
AHI-TWIN2 x 6yesyellow25144.60.25.89.60.4PEW 12.097100
61802034
AHI-TWIN2 x 10yesred26146.50.2712.60.4PEW 12.097100
61802035
AHI-TWIN2 x 16yesblue30148.20.29.618.40.4PEW 12.09750

Benefits

  • Special shape of plastic collar enables simultaneous holding of two strand conductors
  • Correct crimping of two conductors in a TWIN conductor end sleeve achieves a proper electrical and mechanical connection

Norm references / Approvals

  • UL File No. E507990, see table

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

Info

  • Halogen-free

Material

  • Copper/PP
  • Surface: tin-plated

Temperature range

  • Permanent load -5°C up to +105°C, temporary load +120°C

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.