CSA 0760 + KSA 0760 crimping pliers

CSA/KSA 0760: Crimping pliers for pressing insulated connectors as insulated cable lugs and blade/panel connectors from 0,5-6mm2, Crimping profile: oval, ergonomic design

Reliability

Article number Article designationFor mm²Crimping profileWeight (kg)Length (mm)Pieces / PU
61722070CSA 07600.5 - 6oval0.52201
61790910KSA 07600.5 - 6oval0.542551
61751950Spare spring CSA/KSA/DSA 0760----1
61722071Crimping insert for CSA + KSA 0760----1

Benefits

  • Clearly marked press moulds
  • Less power required due to special mechanism
  • Tested for a minimum of 80,000 pressings
  • Pressing according to the forced finish system
  • Cross-section of press matrix is embossed in the cable lugs for checking

Application range

  • The Miniforce tool for insulated connections of 0.5 - 6 mm²

Product features

  • Emergency release, if the pressing operation needs to be interrupted

Norm references / Approvals

  • Tested in accordance with DIN standard EN 60352-2

Product Make-up

  • CSA 0760: With C-frame, old design
  • KSA 0760: With K-fame- extremely long handles for two-handed operation, improved ergonomics

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Note

  • Crimping profile: Oval

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.