DKB 0325 + DKB 0360 crimping pliers

DKB 0325/DKB 0360: Crimping pliers for pressing non-insulated cable lugs from 0,35-6,0 mm2, Crimping profile: mandrel pressing, ergonomic design

Reliability

Article number Article designationFor mm²Crimping profileWeight (kg)Length (mm)Pieces / PU
61722110
DKB 03250.35 - 2.5mandrel pressing0.351921
61790920DKB 03600.35 - 6mandrel pressing0.351921

Benefits

  • Locking function for faultless pressing
  • Clearly marked press moulds
  • Less force required for perfect pressing
  • Tested for a minimum of 80,000 pressings

Application range

  • Safety pressing pliers for non-insulated
    connections
  • For non-insulated cable lugs, other connectors and tubular cable lugs KR

Product features

  • Emergency release, if the pressing operation needs to be interrupted

Norm references / Approvals

  • Tested in accordance with DIN standard EN 60352-2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Adjustable crimping pressure

Note

  • Crimping profile: Mandrel pressing

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.